Title | Information |
---|---|
Pkg. Name | PTSB0044GG-A |
JEITA Standard | P-TSOP(2)44-10.16x18.41-0.8 |
Package Status | Active |
Package Type | TSOP(2) |
Class | IC |
Package Code | pkg_11787 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 18.41mm |
Width | 10.16mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 18.41 x 10.16 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 79 KB | |
Carrier/Package | PDF 22 KB | |
Carrier/Package | PDF 54 KB | |
Carrier/Package | PDF 232 KB | |
Carrier/Package | PDF 100 KB | |
5 items
|