Skip to main content

pkg_11790 (TSOP(2) 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSB0032DE-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(2)32-10.16x20.95-1.27
Package Status
Active
Package Type
TSOP(2)
Class
IC
Package Code
The unique identifier of this package.
pkg_11790
Lead Count
32
Pb (Lead) Free
Yes
Length
20.95mm
Width
10.16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20.95 x 10.16 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 75 KB
1 item