Skip to main content

pkg_11793 (HBGA 576)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0576FA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA576-27x27-1.00
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_11793
Lead Count
576
Pb (Lead) Free
Yes
Length
27mm
Width
27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27 x 27 x 2.9

Documentation

Type Title Date
Package Outline Drawing PDF 65 KB
1 item