Skip to main content

pkg_11794 (HBGA 1152)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG1152FA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA1152-35x35-1.00
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_11794
Lead Count
1152
Pb (Lead) Free
Yes
Length
35mm
Width
35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35 x 35 x 3.5

Documentation

Type Title Date
Package Outline Drawing PDF 68 KB
1 item