Title | Information |
---|---|
Pkg. Name | PRBG1292FA-B |
JEITA Standard | P-HBGA1292-37.5x37.5-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_11795 |
Lead Count | 1292 |
Pb (Lead) Free | Yes |
Length | 37.5mm |
Width | 37.5mm |
Thickness | 3.6mm |
Pkg. Dimensions (mm) | 37.5 x 37.5 x 3.6 |