Title | Information |
---|---|
Pkg. Name | PLQP0064KC-A |
Pkg. Previous Code | FP-64E |
JEITA Standard | P-LFQFP64-10x10-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_11804 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 52 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 30 KB | |
8 items
|