Skip to main content

pkg_11817 (LQFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0064JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P64GK-65-UET-2(RL78)
JEITA Standard
The JEITA standard to which the device is compliant.
P-LQFP64-12x12-0.65
Package Status
Active
Package Type
LQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_11817
Lead Count
64
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.6

Documentation

Type Title Date
Package Outline Drawing PDF 482 KB
Carrier/Package PDF 52 KB 日本語
2 items