Skip to main content

pkg_11820 (LFQFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0064KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
64P6Q-A(RL78)
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP64-10x10-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_11820
Lead Count
64
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1.7

Documentation

Type Title Date
Package Outline Drawing PDF 444 KB
Carrier/Package PDF 52 KB 日本語
2 items