Skip to main content

pkg_11828 (LFQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0100KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-100U(RL78)
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP100-14x14-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_11828
Lead Count
100
Pb (Lead) Free
Yes
Length
14mm
Width
14mm

Documentation

Type Title Date
Package Outline Drawing PDF 418 KB
1 item