Skip to main content

pkg_11842 (VFBGA 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVBG0064LA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P64F1-40-AA2-2(RL78)
JEITA Standard
The JEITA standard to which the device is compliant.
P-VFBGA64-4x4-0.40
Package Status
Active
Package Type
VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_11842
Lead Count
64
Pb (Lead) Free
Yes
Length
4mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.99mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4 x 4 x 0.99

Documentation

Type Title Date
Package Outline Drawing PDF 416 KB
Carrier/Package PDF 64 KB 日本語
2 items