Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PVQN0048KG-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
K9-BAJ |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-VQFN48-7x7-0.50 |
Package Status | Active |
Package Type | VQFN |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_11856 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 7mm |
Width | 7mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.9mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
7 x 7 x 0.9 |