Title | Information |
---|---|
Pkg. Name | PLBG0324GA-A |
JEITA Standard | P-LFBGA324-15x15-0.80 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_11874 |
Lead Count | 324 |
Pb (Lead) Free | Yes |
Length | 15mm |
Width | 15mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 15 x 15 x 1.7 |