Skip to main content

pkg_11875 (BGA 196)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0196GA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA196-12x12-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_11875
Lead Count
196
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.7

Documentation

Type Title Date
Package Outline Drawing PDF 61 KB
1 item