Title | Information |
---|---|
Pkg. Name | PTSB0052LD-A |
JEITA Standard | P-TSOP(2)52-8.89x10.79-0.40 |
Package Status | Active |
Package Type | TSOP(2) |
Class | IC |
Package Code | pkg_11889 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 10.79mm |
Width | 8.89mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 10.79 x 8.89 x 1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 71 KB | |
Carrier/Package | PDF 74 KB | |
Package Outline Drawing | PDF 69 KB | |
3 items
|