Skip to main content

pkg_11890 (TSOP(1) 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSA0048KI-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(1)48-12x18.4-0.50
Package Status
Active
Package Type
TSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_11890
Lead Count
48
Pb (Lead) Free
Yes
Length
18.4mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
18.4 x 12 x 1

Documentation

Type Title Date
Package Outline Drawing PDF 65 KB
1 item