Title | Information |
---|---|
Pkg. Name | PVQN0032KG-A |
Pkg. Previous Code | T32K8-50-BAP |
JEITA Standard | P-HVQFN32-5x5-0.50 |
Package Status | Active |
Package Type | HVQFN |
Class | IC |
Package Code | pkg_11892 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.9mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.9 |