Title | Information |
---|---|
Pkg. Name | PRBG0841KA-A |
JEITA Standard | P-FBGA841-15x15-0.50 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_11904 |
Lead Count | 841 |
Pb (Lead) Free | Yes |
Length | 15mm |
Width | 15mm |
Thickness | 2.1mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 15 x 15 x 2.1 |