Title | Information |
---|---|
Pkg. Name | PTSP0020JI-A |
JEITA Standard | P-TSSOP20-4.40x6.50-0.65 |
Package Status | Active |
Package Type | TSSOP |
Class | IC |
Package Code | pkg_11909 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 6.5mm |
Width | 4.4mm |
Thickness | 1.2mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 6.5 x 4.4 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 138 KB | |
Carrier/Package | PDF 51 KB 日本語 | |
2 items
|