Skip to main content

pkg_1515 (VFBGA 441)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVBG0441KB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-VFBGA441-14x14-0.50
Package Status
Active
Package Type
VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_1515
Lead Count
441
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.93mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 0.93

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 58 KB
4 items