Skip to main content

pkg_1634 (LFQFP 176)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0176LA-B
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP176-20x20-0.40
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_1634
Lead Count
176
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 42 KB
4 items