Skip to main content

pkg_1730 (HWQFN 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWQN0016KB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HWQFN16-3x3-0.50
Package Status
Active
Package Type
HWQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_1730
Lead Count
16
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3 x 3 x 0.8

Documentation

Type Title Date
Carrier/Package PDF 244 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 15 KB 日本語
Package Outline Drawing PDF 20 KB
4 items