Skip to main content

pkg_1734 (HWSON 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWSN0008KA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HWSON8-2.2x2.2-0.50
Package Status
Active
Package Type
HWSON
Class
IC
Package Code
The unique identifier of this package.
pkg_1734
Lead Count
8
Pb (Lead) Free
Yes
Length
2.2mm
Width
2.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.2 x 2.2 x 0.8

Documentation

Type Title Date
Carrier/Package PDF 244 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 13 KB 日本語
Package Outline Drawing PDF 19 KB
4 items