Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PWQN0032KF-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-HWQFN032-5x5-0.50 |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_20000 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.8mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
5 x 5 x 0.8 |