Title | Information |
---|---|
Pkg. Name | PLBG0176GF-A |
JEITA Standard | P-LFBGA176-13x13-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_20001 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
Length | 13mm |
Width | 13mm |
Thickness | 1.4mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.4 |