Title | Information |
---|---|
Pkg. Name | PVQN0040LA-A |
JEITA Standard | P-HVQFN040-5x5-0.40 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Surface: NiPdAu |
Package Status | Active |
Package Type | HVQFN |
Class | IC |
Package Code | pkg_20011 |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.96mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.96 |