Title | Information |
---|---|
Pkg. Name | PTLG0145JC-A |
JEITA Standard | P-TFLGA145-9�~9-0.65 |
Package Status | Active |
Package Type | TFLGA |
Class | IC |
Package Code | pkg_20014 |
Lead Count | 145 |
Pb (Lead) Free | Yes |
Length | 9mm |
Width | 9mm |
Thickness | 1.01mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 9 x 9 x 1.01 |