Skip to main content

pkg_20016 (TFLGA 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTLG0100JB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFLGA100-7�~7-0.65
Package Status
Active
Package Type
TFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20016
Lead Count
100
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.01mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 1.01

Documentation

Type Title Date
Package Outline Drawing PDF 156 KB
1 item