Skip to main content

pkg_20020 (HVQFN 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0064KE-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HVQFN064-9x9-0.50
Package Status
Active
Package Type
HVQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_20020
Lead Count
64
Length
9mm
Width
0.17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9 x 0.17 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 139 KB
1 item