Title | Information |
---|---|
Pkg. Name | PVQN0032LF-A |
JEITA Standard | P-TFLGA83-6.1x9.5-0.50 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Surface: PPF |
Package Status | Active |
Package Type | HVQFN |
Class | IC |
Package Code | pkg_20023 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness | 0.9mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.9 |