Title | Information |
---|---|
Pkg. Name | PLBG0364GE-A |
JEITA Standard | P-LFBGA364-17x17-0.80 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_20030 |
Lead Count | 364 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 17mm |
Thickness | 1.42mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 17 x 17 x 1.42 |