Skip to main content

pkg_20031 (LFQFP 176)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0176KI-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP176-24x24-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_20031
Lead Count
176
Pb (Lead) Free
Yes
Length
24mm
Width
24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24 x 24 x 1.6

Documentation

Type Title Date
Package Outline Drawing PDF 160 KB
1 item