Skip to main content

pkg_20032 (LFQFP 128)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0128KH-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP128-14x20-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_20032
Lead Count
128
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.6

Documentation

Type Title Date
Package Outline Drawing PDF 157 KB
1 item