Title | Information |
---|---|
Pkg. Name | PLBG0112KB-A |
JEITA Standard | P-LFBGA112-6x6-0.50 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_20034 |
Lead Count | 112 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 6mm |
Thickness | 1.35mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 6 x 6 x 1.35 |