Skip to main content

pkg_20035 (LFBGA 180)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0180GE-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA180-12x12-0.80
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20035
Lead Count
180
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.5

Documentation

Type Title Date
Package Outline Drawing PDF 141 KB
1 item