Title | Information |
---|---|
Pkg. Name | PVQN0040KK-A |
JEITA Standard | P-HVQFN40-6x6-0.50 |
Package Status | Active |
Package Type | QFN |
Class | IC |
Package Code | pkg_20046 |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 6mm |
Thickness | 0.9mm |
Pkg. Dimensions (mm) | 6 x 6 x 0.9 |