Title | Information |
---|---|
Pkg. Name | PLQP0176KJ-A |
JEITA Standard | P-LFQFP176-24x24-0.50 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Sn |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_20047 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
Length | 24mm |
Width | 24mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 24 x 24 x 1.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 185 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
2 items
|