Skip to main content

pkg_20048 (QFN 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWQN0064LB-B
JEITA Standard
The JEITA standard to which the device is compliant.
P-HWQFN064-8x8-0.40
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu, Terminal Material - Sn
Package Status
Active
Package Type
QFN
Class
IC
Package Code
The unique identifier of this package.
pkg_20048
Lead Count
64
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 0.8

Documentation

Type Title Date
Package Outline Drawing PDF 138 KB
1 item