Title | Information |
---|---|
Pkg. Name | PLBG0551GA-A |
JEITA Standard | P-LFBGA551-21x21-0.80 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_20051 |
Lead Count | 551 |
Pb (Lead) Free | Yes |
Length | 21mm |
Width | 21mm |
Thickness | 1.4mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 21 x 21 x 1.4 |