Title | Information |
---|---|
Pkg. Name | PLQP0064KK-A |
JEITA Standard | P-LFQFP64-10x10-0.50 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Sn |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_20052 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |