Skip to main content

pkg_20065 (LFQFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0064KL-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP64-10x10-0.50
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu alloy, Terminal Material - Sn
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_20065
Lead Count
64
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1.6

Documentation

Type Title Date
Package Outline Drawing PDF 154 KB
1 item