Title | Information |
---|---|
Pkg. Name | PVQN0076LC-A |
JEITA Standard | P-HVQFN076-9x9-0.40 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Sn |
Package Status | Active |
Package Type | HVQFN |
Class | IC |
Package Code | pkg_20068 |
Lead Count | 76 |
Pb (Lead) Free | Yes |
Length | 9mm |
Width | 9mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 9 x 9 x 0.9 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 138 KB | |
Carrier/Package | PDF 59 KB 日本語 | |
2 items
|