Skip to main content

pkg_20071 (TSOP(1) 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSA0028ZE-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(1)28-8x11.8-0.55
Package Description
Descriptive text for this package.
Terminal Material - Base: Cu, Terminal Material - Sn
Package Status
Active
Package Type
TSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_20071
Lead Count
28
Pb (Lead) Free
Yes
Length
8mm
Width
11.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pitch
0.55mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 11.8 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 142 KB
1 item