Skip to main content

pkg_20076 (WFLGA 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWLG0064KB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-WFLGA64-5x5-0.50
Package Status
Active
Package Type
WFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20076
Lead Count
64
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.76mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5 x 5 x 0.76

Documentation

Type Title Date
Package Outline Drawing PDF 143 KB
Carrier/Package PDF 64 KB 日本語
2 items