Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLBG0364GE-B |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LFBGA364-17x17-0.80 |
Package Description Descriptive text for this package.
|
Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_20077 |
Lead Count | 364 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 17mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.426mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
17 x 17 x 1.426 |