Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLBG0456KC-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LFBGA456-15x15-0.50 |
Package Description Descriptive text for this package.
|
Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_20088 |
Lead Count | 456 |
Pb (Lead) Free | Yes |
Length | 15mm |
Width | 15mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.4mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
15 x 15 x 1.4 |