Title | Information |
---|---|
Pkg. Name | PLQP0128LK-A |
JEITA Standard | P-LFQFP128-14x14-0.40 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Sn |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_20091 |
Lead Count | 128 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.6mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |