Skip to main content

pkg_20093 (BGA 744)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0744FB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA744-31x31-1.00
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20093
Lead Count
744
Pb (Lead) Free
Yes
Length
31mm
Width
31mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.326mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
31 x 31 x 2.326

Documentation

Type Title Date
Package Outline Drawing PDF 142 KB
1 item