Title | Information |
---|---|
Pkg. Name | PWQN0056KE-A |
JEITA Standard | P-HWQFN056-8x8-0.50 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Sn |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code | pkg_20107 |
Lead Count | 56 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 0.8mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 8 x 8 x 0.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 137 KB | |
Carrier/Package | PDF 59 KB 日本語 | |
2 items
|