Skip to main content

pkg_20124 (FBGA 324)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0324GB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA324-19x19-0.80
Package Description
Descriptive text for this package.
Terminal Material - Base: Sn-Ag-Cu
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20124
Lead Count
324
Pb (Lead) Free
Yes
Length
19mm
Width
19mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19 x 19 x 2

Documentation

Type Title Date
Package Outline Drawing PDF 141 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 107 KB
3 items