Title | Information |
---|---|
Pkg. Name | PRBG0516GD-A |
JEITA Standard | P-FBGA516-25x25-0.80 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_20126 |
Lead Count | 516 |
Pb (Lead) Free | Yes |
Length | 25mm |
Width | 25mm |
Thickness | 1mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 25 x 25 x 1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 137 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 107 KB | |
3 items
|